Runner 8, black
0.0.026.13

Runner 8, black

0.0.026.13

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/2613
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Runner 8, black
0.0.026.13

Attributes

Line
Work Bench System
line 8
Material
PA-GF
Property
black
Delivery unit
1 pce.
Weight
m = 8 g
ESD
ESD-safe = No
Force max
Fmax. = 50 N
Runner 8, black
0.0.026.13

Details

Hanger which can be moved along the profile groove and is used for suspending tools, balancers etc.
A T-Slot Nut is recommended as the end stop. It is secured in the groove by the grub screw.
Fmax. = 50 N
Runner 8, black
0.0.026.13

Accessoires / Service

Spring Hook 60 D6
Delivery unit
1 pce.
Article-No.
0.0.619.68
Spring Hook 80 D8
Delivery unit
1 pce.
Article-No.
0.0.619.70
T-Slot Nut F 8 St M5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.613.20
Slide Stop 8
Delivery unit
1 set
Article-No.
0.0.651.37
Runner 8, black
0.0.026.13

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
39269097