Handle, light duty, natural
0.0.026.44

Handle, light duty, natural

0.0.026.44

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/2644
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Handle, light duty, natural
0.0.026.44

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce.
Weight
m = 87 g
ESD
ESD-safe = Yes
Thread
M5
Handle, light duty, natural
0.0.026.44

Details

Lightweight handle for universal application.
The Handle can also be secured from the rear (concealed) with M5 screws.
Suitable Locating Washers are used to adapt the Handle for profiles from a range of Lines.
Handle, light duty, natural
0.0.026.44

Accessoires / Service

Locating Washer 8 D5, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.444.42
Button-Head Screw M5x16, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.07

Downloads

ESD Product Qualification(327 KB)

Applications

Cabinet 6x8 - Article EX-01075

The outer dimensions of this cabinet are 2,000 x 1,410 x 440 mm, sufficient for 48 containers, eight on each of the six shelves. The full-height doors, which use elegant Hinges 8 Al, make sure that every corner is in easy reach.

More information
PDF CAD Parts list Drawing

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Handle, light duty, natural
0.0.026.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
76169990