Telescope Securing Set 8 40x40
0.0.444.71

Telescope Securing Set 8 40x40

0.0.444.71

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/44471
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Telescope Securing Set 8 40x40
0.0.444.71

Attributes

Line
line 6
line 8
Delivery unit
1 set
Weight
m = 86 g
ESD
ESD-safe = No
Telescope Securing Set 8 40x40
0.0.444.71

Details

1 T-Slot Nut 6 St M6, bright zinc-plated
1 Washer DIN 6340-6,4, St, bright zinc-plated
1 Clamp Lever Pi 60 M6x16
Outer profile for constructing telescope profiles of variable length for adjusting the height or inclination of fixtures and equipment.
A profile 6 30x30 must be used for the inner profile. The outer profile can be connected directly to a profile groove via its end face or using fastening elements (Hinges, heavy duty, etc.).
Line 6 components are suitable for connecting the inside profile.
The inner profile, which is guided by a sliding bearing in the telescope, is secured with the Telescope Securing Set.
Profile 6 30x30 must be 14 mm shorter than Telescope Profile 8 40x40 in order that it can be inserted completely in the assembled telescope, and the stroke thereby maximised.
Max. load in telescope direction: 500 N
Telescope Securing Set 8 40x40
0.0.444.71

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
73269098