Buffer Strip 8 20x18, black
0.0.444.97

Buffer Strip 8 20x18, black

0.0.444.97

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/44497
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 2000 mm
≥1
on application
1 pce., length 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Buffer Strip 8 20x18, black
0.0.444.97

Attributes

Line
line 8
Material
TPE
Property
black
Delivery unit
cut-off max. 2000 mm
Weight, spec. Length
m = 240 g/m
ESD
ESD-safe = Yes
Hardness
73 Sh A
Buffer Strip 8 20x18, black
0.0.444.97

Details

Hardness 73 Sh A
Oil, UV and water resisting
Flexible plastic strip with fastening geometry for Profiles 8 and Clamp Profile 8 32x18.
The strip can be used as a stop for swing, sliding and lifting doors, as a sealing profile or for similar applications.
In enclosure and guard applications using Hanger 8/Door Rabbet 8 (gap width 25/28 mm), Buffer Strip 8 20x18 can be used to reduce the gap width.
Buffer Strip 8 20x18, black
0.0.444.97

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Buffer Strip 8 20x18, black
0.0.444.97

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Downloads

ESD Product Qualification(322 KB)
Buffer Strip 8 20x18, black
0.0.444.97

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23270290
eCl@ss 8.0
23270290
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39161000