Support Profile 80, natural
0.0.453.52

Support Profile 80, natural

0.0.453.52

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/45352
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Application
  • Classification
Support Profile 80, natural
0.0.453.52

Attributes

Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.74 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 2.73 cm2
Support Profile 80, natural
0.0.453.52

Details

Lifting-Door Counterweight Guide Set
Guides the counterweight and secures it to the chain. The plastic slide elements are inserted with positive locking in a Conduit Profile secured to the rear of the Lifting-Door Guide Profile.
Lifting-Door Counterweight
Provides the counterweight for the lifting door. You should always use two counterweights that correspond to the weight of the door. The length l of such a counterweight can be roughly calculated as follows:
l [mm] = m x 26 [mm/kg] - 11 [mm]
Mass m [kg]: Weight of the lifting door
Support Profile 80
Is screwed to the rear of the Lifting-Door Guide Profile. The counterweight runs inside this profile and a Conduit Profile 80x80 SE locks into position on top of the Support Profile to cover the counterweight.
Chain ½″
For connectingthe lifting door and counterweight. A lifting door must be suspended on two chains that are run via Chain Reverse Units.
Wall Profiles and Lid Profiles can be secured in position by means of Self-Tapping Screw St 4.2x9.5.
The Support Profiles must be provided with a bore ⌀ 3.5 mm in the marking groove for this purpose.
The screw connection creates a conductive bond between the conduit elements.
Lifting-door system with circulating chain
A special design for ensuring precise movement of lifting door and counterweight.
The motor can drive the lifting door at any Chain Reverse Unit.
Where motors are fitted with brakes, a counterweight is not needed.
Support Profile 80, natural
0.0.453.52

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(324 KB)

Applications

Machine enclosure with modular lifting doors - Article EX-01016

Versatile material lock with lifting door made from impact-proof polycarbonate; suitable for automated operation.

More information
PDF CAD Parts list

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Support Profile 80, natural
0.0.453.52

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 7.1
27400704
eCl@ss 8.0
27400704
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990