Lifting-Door Bearing Set
0.0.487.07

Lifting-Door Bearing Set

0.0.487.07

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/48707
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Lifting-Door Bearing Set
0.0.487.07

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 129 g
ESD
ESD-safe = No
Lifting-Door Bearing Set
0.0.487.07

Details

2 castor units, with ball bearing
Special T-slot nut 6 St
2 washers ISO 7089 - 6 - 200 HV, bright zinc-plated
2 Button-Head Screws ISO 7380-M6x12, St, bright zinc-plated
Lifting-Door Bearing Set
Ball-bearing rollers on spring elements for guiding the lifting door in the guide profiles. At least four bearing sets are required for each door.
The lifting-door system from item is a modular solution that adapts to suit the specific requirements for a system. Your sales partner will design a customised configuration that meets your needs, which can be delivered to you either as complete, ready-to-install lifting doors or construction kits.
The lifting-door system comprises vertical lifting guides, door hanging system, counterweight, drive and arrester mechanism. The lifting door is constructed to suit the user’s needs from a frame made using Line 6 Profiles which encloses any chosen panel element. Lifting doors should be a maximum of 2 m wide and not weigh more than 35 kg in total.
To ensure smooth operation, the lifting door uses a chain and counterweight. This runs entirely within the stand profile, thus ensuring there is no risk of injury from moving parts. An arrester mechanism halts the lifting door if it inadvertently falls. The Chain Reverse Units are designed to permit the lifting door to be driven automatically.
Lifting-door system with circulating chain
A special design for ensuring precise movement of lifting door and counterweight.
The motor can drive the lifting door at any Chain Reverse Unit.
Where motors are fitted with brakes, a counterweight is not needed.

Downloads

Assembly instruction(546 KB)

Applications

Machine enclosure with modular lifting doors - Article EX-01016

Versatile material lock with lifting door made from impact-proof polycarbonate; suitable for automated operation.

More information
PDF CAD Parts list

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Lifting-Door Bearing Set
0.0.487.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
84832000