Foot Rest 450x400 ESD, black
0.0.600.72

Foot Rest 450x400 ESD, black

0.0.600.72

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/60072
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Foot Rest 450x400 ESD, black
0.0.600.72

Attributes

Line
Work Bench System
Property
black
Delivery unit
1 set
Weight
m = 6.4 kg
ESD
ESD-safe = Yes
Foot Rest 450x400 ESD, black
0.0.600.72

Details

Base frame, St
Lifting column, Al
Tread plate, PA
Notes on Use and Installation
Foot Rest 450x400 can be adjusted to different heights and is suitable for all kinds of work benches. It can be positioned at any location under work benches in workshops or offices and adjusted to suit specific users and working environments. Its adjustable height renders it suitable for activities carried out both standing and seated.
The tread plate is made from a plastic with ESD (electrostatic discharge) properties. ESD is only ensured if the tread plate has a conductive connection to the contact surface (floor) or an appropriate Earthing Terminal. A conductor is connected to the underside of the tread plate for this purpose. The discharge resistance R from the tread plate surface to the conductor connection is 103 Ω < R < 105 Ω.
The tread plate can be secured in one of two different basic positions – high or low. Pressing the central foot-operated button releases the pneumatic spring lock inside the lifting column. The height of the surface on which the feet rest can then be infinitely adjusted as required over a range of 110 mm in each basic position by exerting pressure on the tread plate. The height of this surface can thus be anywhere between 100 and 340 mm.

Downloads

Assembly instruction(1 MB)
ESD Product Qualification(368 KB)

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing
Foot Rest 450x400 ESD, black
0.0.600.72

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
94037000