Drawer Unit S2 H283, grey similar to RAL 7042
0.0.603.18

Drawer Unit S2 H283, grey similar to RAL 7042

0.0.603.18

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/60318
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Drawer Unit S2 H283, grey similar to RAL 7042
0.0.603.18

Attributes

Line
Work Bench System
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 31 kg
ESD
ESD-safe = No
Drawer Unit S2 H283, grey similar to RAL 7042
0.0.603.18

Details

Steel sheet
1 drawer 50 mm high, usable dimensions: (HxWxD) 32.5 mm x 306 mm x 459 mm
1 drawer 150 mm high with divider, usable dimensions: (HxWxD) 132.5 mm x 306 mm x 459 mm
Labelling cards for grip rails
Cylinder Lock with 2 keys
Robust Drawer Units made from powder-coated steel sheet (RAL 7042) in three different heights. The units can be attached to the work bench frame or fixed in place under the work surface.
The tallest Drawer Unit, the S4 H650, can also be located on a Base and used as a free-standing unit. Any table top can then be attached to the top of the unit - using the through holes.
The Mounting Frame allows the Drawer Units to be screwed to and suspended from table structures. The Mounting Frame consists of two parts, one of which is screwed to the through holes on the top of the Drawer Unit and the other to the underside of the table. The Drawer Unit can then simply be slid in and removed again if necessary.
The drawers have maintenance-free ball-bearing pull-outs (full pull-out) and a carrying capacity of 50 kg. They are fitted with non-slip mats and one of the drawers has adjustable compartments. The grip rails have inserts that can be written on, allowing easy drawer labelling. The Drawer Unit can be locked using a central lock.
Drawer Unit S2 H283, grey similar to RAL 7042
0.0.603.18

Accessoires / Service

Drawer Unit Adapter Set, table depth 600
Delivery unit
1 set
Article-No.
0.0.636.55
Drawer Unit Adapter Set, table depth 750
Delivery unit
1 set
Article-No.
0.0.636.56
Drawer Unit, Mounting Frame, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.603.25

Applications

Double assembly work bench - Article EX-01056

Two height-adjustable table elements with accessories for production work.

More information
PDF CAD Parts list Drawing

Applications

Work bench E with electrical height adjustment - Article EX-01059

Work bench E, which incorporates an electrical height-adjustment system, is ideal as an ergonomic work bench with a variety of functions.

More information
PDF CAD Parts list Drawing
Drawer Unit S2 H283, grey similar to RAL 7042
0.0.603.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
customs tariff number
94032080