L-Based Foot 8-12 240x100, white aluminium, similar to RAL 9006
0.0.610.89

L-Based Foot 8-12 240x100, white aluminium, similar to RAL 9006

0.0.610.89

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/61089
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
L-Based Foot 8-12 240x100, white aluminium, similar to RAL 9006
0.0.610.89

Attributes

Line
line 8
Material
Die-cast Al
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 750.0 g
ESD
ESD-safe = No
L-Based Foot 8-12 240x100, white aluminium, similar to RAL 9006
0.0.610.89

Details

This stable L-Based Foot made of die-cast aluminium is also used to secure frame constructions to the floor.
Its optimised form provides secure support against bending loads.
To secure a machine that has already been installed, L-Based Foot 8-12 240x100 is screwed to any point of the horizontal or vertical profile grooves using the slots provided.
The slotted holes for fastening to the side face of a profile are compatible with the modular dimensions of Lines 8, 10 and 12.
The number of fastening screws can be increased to raise the stability. In this way, L-Based Foot 8-12 240x100 also stabilises machine frames against movement and vibration.
In the case of Line 8 profiles, the distance to the floor when using the lower groove for attaching the L-Based Foot is a = 9.5 mm. In the case of Line 10 profiles a = 4.5 mm. Line 12 profiles can be screwed to the L-Based Foot so that they are flush to the floor.
Mmax. = 150 Nm
Fmax. = 4,000 N
L-Based Foot 8-12 240x100, white aluminium, similar to RAL 9006
0.0.610.89

Accessoires / Service

Floor-Fastening Set M12x150, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.485.83
L-Based Foot 8-12 240x100, white aluminium, similar to RAL 9006
0.0.610.89

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
76169910