Railing Fastening Set 5-135°
0.0.627.35

Railing Fastening Set 5-135°

0.0.627.35

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/62735
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Application
  • Classification
Railing Fastening Set 5-135°
0.0.627.35

Attributes

Line
Work Bench System
line 5
Delivery unit
1 set
Weight
m = 15 g
ESD
ESD-safe = No
Railing Fastening Set 5-135°
0.0.627.35

Details

Angle Bracket 5-135°, St, stainless
2 T-Slot Nuts 5 St M5, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M5x6, St, bright zinc-plated
Fitted to the side of the Castor Rail, the railing made of Profiles 5 gives your products the support they need to stay on track. The railing also features broad lateral and vertical adjustment ranges.
A railing made using Line 5 profiles gives containers and goods the lateral support they need on Roller Conveyor 8 D30. Railing Support 8/5 100x80 is fastened to the Line 8 groove of Castor Rail 8 40x40. Thanks to its wide adjustment range, the distance between the railing and the roller conveyor can be easily adjusted.
The railing itself is custom made from Line 5 profiles such as the flat Profile 5 20x10 (0.0.391.02) or Profile 5 40x10 (0.0.391.06). This means the height of the railing can be adjusted to suit requirements.
Line 5 profiles fitted at curved stretches of roller conveyor are connected together using Railing Fastening Set 5-135°. This produces a gentle transition with no sharp edges on the railing.

Downloads

Technical documentation(3 MB)

Videos

item Interlinking work benches ST

Today, flexible, cost-effective and ergonomic work benches are more important than ever in the value-added chain. The new item components for equipping and interlinking work benches are both modern and versatile. And a solid investment for the future!

Applications

Work bench interlinking with return - Article EX-01046

For the straightforward interlinking of working processes with a rapid flow of materials.

More information
PDF CAD Parts list

Applications

Work bench interlinking - Article EX-01080

This work bench scenario is one example of how three workstations can be interlinked using an integrated material picking rack. Production parts move rapidly along roller conveyors between work benches to precisely where they are needed.

More information
PDF CAD Parts list Drawing
Railing Fastening Set 5-135°
0.0.627.35

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
23170490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
83024200