Anti-Loss Washer M5, natural
0.0.627.70

Anti-Loss Washer M5, natural

0.0.627.70

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/62770
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Anti-Loss Washer M5, natural
0.0.627.70

Attributes

Material
PA
Property
natural
Delivery unit
1 pce.
Weight
m = 0.15 g
ESD
ESD-safe = No
Thread
M5
Anti-Loss Washer M5, natural
0.0.627.70

Details

Create captive screws for a whole range of fasteners such as Multiblocks and Angle Brackets using the universal Anti-Loss Washers (M4, M5 and M6). Simply place these onto a screw that has been inserted into its through hole and, when the screw connection is dismantled, the screw will be held safely and securely in the through hole of the panel element.
A mounting aid and safety device in one.
Note: the thickness of the washer (a) determines the position of the panel element.
Anti-Loss Washer M5, natural
0.0.627.70

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
39269097