Universal-Butt-Fastening Set 10, bright zinc-plated
0.0.632.08

Universal-Butt-Fastening Set 10, bright zinc-plated

0.0.632.08

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/63208
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Universal-Butt-Fastening Set 10, bright zinc-plated
0.0.632.08

Attributes

Line
line 10
Property
bright zinc-plated
Delivery unit
1 set
Weight
m = 148.5 g
ESD
ESD-safe = Yes
Tightening torque, bright zinc-plated
Mbz-p = 46 Nm
Universal-Butt-Fastening Set 10, bright zinc-plated
0.0.632.08

Details

Universal Fastener 10, St
Button-Head Screw ISO 7380-M10x50, St
Universal Butt-Fastener 10, St
Also available as Universal-Butt-Fastening Set:
For end-face connection of Line 10 profiles.
Universal-Fastening Sets should always be used in pairs.
Universal-Butt-Fastening Set 10, bright zinc-plated
0.0.632.08

Accessoires / Service

Profile Machining, Groove-Side Stepped Bore, 10, D25x20
Delivery unit
1 pce.
Article-No.
0.0.632.44
Universal-Butt-Fastening Set 10, bright zinc-plated
0.0.632.08

Tools

Step Drill, Universal Connection 10
Delivery unit
1 pce.
Article-No.
0.0.632.09

Downloads

Finding the right fastener fast(2 MB)
ESD Product Qualification(329 KB)

Videos

<div class="gs01">The Universal-Butt-Fastening Set is used to connect profiles via their end faces.</div>

item Building Kit System 10

Line 10 - strong M10 thread and profile grooves with exceptional carrying capacity. Improved profile cross-section for optimised use of materials - reinforces Profiles E and heavy-duty standard Profiles 10.
Universal-Butt-Fastening Set 10, bright zinc-plated
0.0.632.08

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200