Castor D125 swivel 120x40
0.0.633.46

Castor D125 swivel 120x40

0.0.633.46

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/63346
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Castor D125 swivel 120x40
0.0.633.46

Attributes

Line
line 8
line 10
line 12
Delivery unit
1 pce.
Weight
m = 704 g
ESD
ESD-safe = No
Load-carrying capacity = 100 kg/Rolle
Castor D125 swivel 120x40
0.0.633.46

Details

Steel sheet casing bright zinc-plated, black
Swivelling axis with sealed ball bearing
Wheel axis with sealed ball bearing
Dust shield
Tyre TPE, track-free, 80 Sh A, grey
This version of Castor D125 swivel incorporates a connecting plate as standard. These swivel castors can be secured in place without the need for additional base plates or transport plates. The three holes in the modular dimension of 40 mm make it easy to screw the castors to the core bore of Profiles 8 or various profile grooves (particularly recommended for frames built using Line 8 and 10 profiles).
The swivel castor with connecting plate is the same height as a swivel castor with fixing holes. As a result, it can be combined with fixed castors of the same castor size.
All the designs are also available in antistatic/electrostatically dissipative versions for ESD applications.
Recommended screws for fastening to the profile groove:
Carrying capacity 100 kg/castor
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
Castor D125 swivel 120x40
0.0.633.46

Accessoires / Service

T-Slot Nut 8 St M8, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.026.18
Button-Head Screw M8x14, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.18
T-Slot Nut 10 St M8, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.625.04
Button-Head Screw M8x18, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.02
T-Slot Nut 12 St M8, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.003.63
Button-Head Screw M8x20, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.009.11

Downloads

Datasheet(245 KB)

Videos

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Castor D125 swivel 120x40
0.0.633.46

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370201
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000