Adapter D30/D28-25, grey similar to RAL 7042
0.0.642.62

Adapter D30/D28-25, grey similar to RAL 7042

0.0.642.62

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/64262
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Adapter D30/D28-25, grey similar to RAL 7042
0.0.642.62

Attributes

Line
Line D30
Material
PA-GF
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 2.5 g
ESD
ESD-safe = No
Adapter D30/D28-25, grey similar to RAL 7042
0.0.642.62

Details

Backed the wrong horse? We have something that might just help: Adapter D30/D28 and Adapter D30/D28.6 can be used to connect old steel tubes with a plastic sheathing (28 or 28.6 mm diameter) easily to the state-of-the-art world of Profile Tube System D30 in aluminium.
The Adapters are available in lengths of 25 and 37 mm.
Note: Please note the load limits, which are due to the use of plastic components.
Adapter D30/D28-25, grey similar to RAL 7042
0.0.642.62

Accessoires / Service

Fastener D30
Delivery unit
1 pce.
Article-No.
0.0.623.56

Videos

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.

2. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

5. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

3. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.

item Line D30 New Products Autumn 2011

The D30 cylindrical tube system with its practical fastening technology can now do even more. From simple shelves and variable work stations to complex loading and unloading constructions with roller conveyors -- D30 adapts perfectly to on-site requirements and makes lean production more efficient. And D30 now brings a bit more colour to this efficiency. Profile Tubes D30 are available in seven different colours. This makes it far easier to mark out locations, components and quantities.

8. FAQ D30

item-developer Tobias Barnat answers important questions about the Lean Production System D30.
Adapter D30/D28-25, grey similar to RAL 7042
0.0.642.62

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
39269097