Door Lip Seal T1 - XMS, grey similar to RAL 7042
0.0.649.88

Door Lip Seal T1 - XMS, grey similar to RAL 7042

0.0.649.88

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/64988
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Videos
  • Application
  • Classification
Door Lip Seal T1 - XMS, grey similar to RAL 7042
0.0.649.88

Attributes

Line
line X
Material
PP/TPE
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 34 g/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Door Lip Seal T1 - XMS, grey similar to RAL 7042
0.0.649.88

Details

Door Lip Seals T fit into the 3.5 mm seal grooves located in the edges of the corresponding Line XMS profiles and act as door rabbets and seals.
Door Lip Seal T2 - XMS seals two doors at the same time when they meet in the corner at a Profile X 8 40x40 2N90 ­ XMS (0.0.649.49). By contrast, Door Lip Seal T1 - XMS is intended for sealing a single door.
Note: Door Lip Seal 8 - XMS (0.0.649.89) is used with Line XMS profiles with an 8 mm seal groove.

Downloads

Tips and Tricks(5 MB)

Videos

Applications

Machine cell with Linear Units

Rapid access to machinery: The cabin has a large service hatch, separate functional levels and integrated Linear Units.

More information
PDF CAD Parts list Drawing
Door Lip Seal T1 - XMS, grey similar to RAL 7042
0.0.649.88

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090