Brush Strip 8 H40, black
0.0.655.35

Brush Strip 8 H40, black

0.0.655.35

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/65535
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 1000 mm
≥1
on application
1 pce., length 1000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Brush Strip 8 H40, black
0.0.655.35

Attributes

Line
line 8
Property
black
Delivery unit
1 pce., length 1000 mm
Weight, spec. Length
m = 131 g/m
ESD
ESD-safe = No
Length, rated
L = 1000 mm
Brush Strip 8 H40, black
0.0.655.35

Details

Brush mount, ABS
Bristles, PA
Brush Strips 8 are genuine all-rounders. They cover door gaps, keeping out air currents, dust and noise. These flexible but robust brushes protect goods and profiles alike from damage caused by friction and impacts. One less thing to worry about when it comes to moving goods. The plastic also reduces problematic vibrations, which makes the Brush Strips ideal for use as dampening features.
Another advantage is that they are very easy to use. The Brush Strips are simply clipped into the groove on a Line 8 profile. That’s all there is to it! The Brush Strips are available in two bristle lengths – 10 or 40 mm – and should be selected according to use. While the short bristles are particularly suitable for transport applications and as door seals, the long bristles can be used to create a flexible barrier against air currents, through which cables can be fed. When used as a form of cold aisle containment, the long bristles help stop cold air escaping machine climate control systems at access points.

Note: The length tolerance for cuttings is ±4 mm.
Brush Strip 8 H40, black
0.0.655.35

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Brush Strip 8 H40, black
0.0.655.35

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
96035000