Connecting Cable, LED Light Fitting
0.0.660.07

Connecting Cable, LED Light Fitting

0.0.660.07

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/66007
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Connecting Cable, LED Light Fitting
0.0.660.07

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 112 g
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Connecting Cable, LED Light Fitting
0.0.660.07

Details

Cable length 3 m (0.75 mm2)
Flat cable 3.5x5.4 mm
System plug connector, system plug connector
Connecting Cable, LED Light Fitting
0.0.660.07

Accessoires / Service

Extension Cable, LED Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.49
Electronic Transformer LED 30W 24V
Delivery unit
1 pce.
Article-No.
0.0.658.29
Electronic Transformer LED 75W 24V
Delivery unit
1 pce.
Article-No.
0.0.660.52
Wireless LED Dimmer Remote
Delivery unit
1 set
Article-No.
0.0.661.39
Wireless LED Dimmer Receiver
Delivery unit
1 pce.
Article-No.
0.0.660.54
Six-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.55
Two-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.56
Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Connecting Cable, LED Light Fitting
0.0.660.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85366990