Security Bit Set 2A/F – 6A/F
0.0.661.47

Security Bit Set 2A/F – 6A/F

0.0.661.47

Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/66147
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Security Bit Set 2A/F – 6A/F
0.0.661.47

Attributes

Delivery unit
1 set
Weight
m = 70 g
ESD
ESD-safe = No
Security Bit Set 2A/F – 6A/F
0.0.661.47

Details

Security bit TR2; 2.5; 3; 4; 5; 6, chromium-vanadium steel
Universal Holder, St
in plastic case, black
Access for authorised personnel only! Products fitted with item Security Bolts cannot be opened or fastened using conventional bit sets. The security pin in the centre prevents the insertion of a hex bit. item Security Bolts thus offer effective protection from unauthorised tampering.
Security Bit Set 2A/F – 6A/F has the appropriate depression in all five sizes. item security bolts are used as standard with the following products:
- Safety Switch 8, 24V DC (0.0.658.28)
- Safety Fastening Set Multiblock 8 (0.0.626.63)
- Safety Hanger 8/6 (0.0.627.78)
- Safety Hanger 8/8 (0.0.626.00)
Security Bit Set 2A/F – 6A/F
0.0.661.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21040411
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
eCl@ss 6.0.1
21040401
eCl@ss 7.1
21040409
eCl@ss 8.0
21040409
UNSPSC 7.0
27111710
UNSPSC 9.0
27111710
customs tariff number
82042000