Keystone Module RJ45 Cat. 6A
0.0.663.79

Keystone Module RJ45 Cat. 6A

0.0.663.79

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/66379
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Keystone Module RJ45 Cat. 6A
0.0.663.79

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 16 g
ESD
ESD-safe = No
Keystone Module RJ45 Cat. 6A
0.0.663.79

Details

Cat. 6A connection module (ISO), shielded
EMC shield hood
Dust cover
Cable tie
Fastening frame for connection module
Installation guide
The connection module with an RJ45 connector for networks complies with Cat. 6A. This ensures optimum shielding against interference from other devices. An EMC shield hood is included as standard to enhance electromagnetic compatibility. The module with keystone fastening frame comes with a dust cover and cable tie.
Keystone Module RJ45 Cat. 6A
0.0.663.79

Accessoires / Service

Keystone Module Housing RJ45 M45, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.80

Downloads

Assembly instruction(1 MB)
Notes on Installation - Keystone Module RJ45 Cat. 6A(183 KB)
Keystone Module RJ45 Cat. 6A
0.0.663.79

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
customs tariff number
85366990