Tube D16x1.5 St, stainless
0.0.664.14

Tube D16x1.5 St, stainless

0.0.664.14

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/66414
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2990 mm
≥1
on application
cut-off max. 2990 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Tube D16x1.5 St, stainless
0.0.664.14

Attributes

Line
line 8
Material
St
Property
stainless
Delivery unit
cut-off max. 2990 mm
Weight, spec. Length
m = 0.54 kg/m
ESD
ESD-safe = Yes
Moment of Inertia, x-axis
Ix = 0.18 cm4
Moment of Inertia, y-axis
Iy = 0.18 cm4
Resistance Moment, x-axis
Wx = 0.23 cm3
Resistance Moment, y-axis
Wy = 0.23 cm3
Moment of Inertia, torsional
It = 0.36 cm4
Tube D16x1.5 St, stainless
0.0.664.14

Details

A steel Tube for transmitting torque to two Linear Units GSF 8 40 synchronously. Maximum speed restrictions must be observed as appropriate to the length of the synchroniser shaft.
Tube D16x1.5 St, stainless
0.0.664.14

Accessoires / Service

Synchronising Set D30/D12
Delivery unit
1 set
Article-No.
0.0.662.51
Synchronising Set GSF 8 40 R10
Delivery unit
1 set
Article-No.
0.0.662.95
Profile Saw Cut, Steel Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.723.07

Downloads

ESD Product Qualification(322 KB)
Tube D16x1.5 St, stainless
0.0.664.14

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060402
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23309290
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73064080