Circular Spirit Level 8 D20
0.0.672.96

Circular Spirit Level 8 D20

0.0.672.96

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/67296
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Circular Spirit Level 8 D20
0.0.672.96

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 22.3 g
ESD
ESD-safe = No
Circular Spirit Level 8 D20
0.0.672.96

Details

Circular Spirit Level D20x14 M5, natural
T-Slot Nut V 8 St M5, bright zinc-plated
Grub screw DIN913 M5x16, St, bright zinc-plated
Make sure everything is perfectly lined up in no time. The item Circular Spirit Level makes light work of checking the horizontal position of profiles and tables. When using mobile workstations in particular, it offers an incredibly convenient way to check that knuckle feet have been correctly adjusted for height compensation. The Circular Spirit Level is screwed into the groove on a profile, so that personnel using mobile equipment don’t need to carry an additional spirit level with them.
N.B.: Spirit levels are so called because the liquid inside them is usually a spirit or alcohol, which is less prone to freezing than water, which could break the glass vessel as it cools and expands.
Circular Spirit Level 8 D20
0.0.672.96

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75
Circular Spirit Level 8 D20
0.0.672.96

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21160115
eCl@ss 4.0
21031201
eCl@ss 4.1
21031201
eCl@ss 5.0
21160108
eCl@ss 5.1
21160108
eCl@ss 6.0.1
21160108
eCl@ss 7.1
21160115
eCl@ss 8.0
21160115
UNSPSC 7.0
27111802
UNSPSC 9.0
27111802
customs tariff number
90318020