Monitor Arm, height-adjustable, 4 joints
0.0.678.76

Monitor Arm, height-adjustable, 4 joints

0.0.678.76

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/67876
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Monitor Arm, height-adjustable, 4 joints
0.0.678.76

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 2.13 kg
ESD
ESD-safe = No
Monitor Arm, height-adjustable, 4 joints
0.0.678.76

Details

For monitors weighing between 2 and 10 kg
Adjustable joints
VESA-75 and VESA-100 connection
Fastening materials
The perfect viewing angle every time! The height-adjustable Monitor Arm with 4 or 5 joints ensures you can always effortlessly position your screen precisely where you want it.
The five-joint variant also allows users to move their monitor closer or further away. The height-adjustable Monitor Arms are ideal for users in different shapes and sizes and for staff who only need a screen on a temporary basis.
The item Monitor Arms hold flatscreen monitors weighing between 2 and 10 kilograms in the desired position. The standard-compliant VESA connection (VESA 75 and 100) can be removed, fitted to the display and then clipped back into place on the Monitor Arm. There is also a practical pivot function for turning the screen through 90°.
The arms feature clean cable routing and consistent compatibility with the Line 8 groove.
Monitor Arm, height-adjustable, 4 joints
0.0.678.76

Accessoires / Service

Table Upright F 1500
Delivery unit
1 set
Article-No.
0.0.633.99
Table Upright E 1500
Delivery unit
1 set
Article-No.
0.0.634.02
Table Upright F 2 F Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.55
Table Upright E Open, half-height
Delivery unit
1 set
Article-No.
0.0.670.64
Table Upright F 1500 Open
Delivery unit
1 set
Article-No.
0.0.671.49
Table Upright F 2 F 1500 Open
Delivery unit
1 set
Article-No.
0.0.665.27

Downloads

Assembly instruction(2 MB)
Monitor Arm, height-adjustable, 4 joints
0.0.678.76

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
76169990