Roller Conveyor Support 30-50
0.0.690.95

Roller Conveyor Support 30-50

0.0.690.95

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/69095
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Roller Conveyor Support 30-50
0.0.690.95

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 46.35 g
ESD
ESD-safe = Yes
Roller Conveyor Support 30-50
0.0.690.95

Details

Support, St, bright zinc-plated
4 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Keeping things on the straight and narrow! Roller Conveyor Support 30-50 fastens a Roller Conveyor St and Guide Rail to an additional cross profile. The Support stops a long conveyor line from being pushed to the side and reduces excessive profile deflection. The end result is that heavy containers can be guided safely and securely over long distances.
Roller Conveyor Support 30-50 is screwed to the Roller Conveyor St and Guide Rail using the enclosed self-tapping screws. The Guide Rails are supported continuously and do not need to be cut away. The geometry is compatible with both Roller Conveyor St Guide Rail e 32 and the wider Roller Conveyor St Guide Rail e 65.
Roller conveyors that are not fitted with Guide Rails can be supported using Roller Conveyor St, Support D30 (0.0.647.10) and Roller Conveyor St, Support D30 H22 (0.0.658.18).
NB: When positioning the Support, ensure the screws are located between the roller elements and are not touching them. Roller Conveyor St Guide Rails e 32 and e 65 must have the new base geometry (deliveries from May 2020).
Roller Conveyor Support 30-50
0.0.690.95

Accessoires / Service

Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.641.77
Roller Conveyor St Guide Rail e 32, grey similar to RAL 7042
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.648.70
Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.648.72
Roller Conveyor St Guide Rail e 65, grey similar to RAL 7042
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.639.01
Roller Conveyor Support 30-50
0.0.690.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120492
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73269098