Drive Set 6 60 D30/D12 SE 60
0.0.692.55

Drive Set 6 60 D30/D12 SE 60

0.0.692.55

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/69255
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drive Set 6 60 D30/D12 SE 60
0.0.692.55

Attributes

Delivery unit
1 set
Weight
m = 460 g
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 3.7 Nm
Efficiency
. = 1
Drive Set 6 60 D30/D12 SE 60
0.0.692.55

Details

Coupling housing 6 D30, Al
Adapter Plate 6 D30, for Motor SE 60, Al
Expanding hub coupling half D30/D12, St and Al
Coupling insert D30, PU, blue
Coupling Half D30/D14, for Motor SE 60, Al
4 Hexagon Socket Head Cap Screws DIN 912 M4x18, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x12, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x40, St, bright zinc-plated
Countersunk Screw DIN 7991 M3x8, St, bright zinc-plated
Tightening torque, expanding hub screw: 2.8 Nm
Tightening torque, clamping hub screw: 1.2 Nm
Drive Set 6 60 D30/D12 SE 60 connects Linear Unit KGT 6 60 P20 to an item motor from the 60 series. It ensures the linear unit and motor can be connected directly to each other with no need for machining work.
Compact, precise and dynamic! Linear Unit KGT 6 60 P20 combines a ball screw drive that has a stroke of up to 2600 mm with a strong carriage, and does so in the smallest of installation spaces.
In applications with a long travel distance, travelling spindle supports keep everything running smoothly and precisely without sacrificing dynamics. Radial stabilisers on the inside of the axis provide perfect support for the specially shaped spindle regardless of the stroke length and carriage position.
Thanks to its installation dimensions of just 60x60 mm and two Line 6 groves on its side flanks, Linear Unit KGT 6 60 is very easy to integrate into constructions. Featuring a spindle lead of 20 mm per revolution, the system can reach a speed of up to 1 m/s, even at maximum stroke. Acceleration is up to 15 m/s2.
The carriage runs on two recirculating ball units that exhibit minimal reversal play during a change of direction. This enables reliable positioning with a repeatability of 0.01 mm at a high feed force of up to 1000 N. The powerful ball screw unit is thus ideal as a single axis for moving tools and workpieces with absolute precision. When combined with additional KGT 6 60 units and other item Linear Units, the spindle axis can be used to build precise and strong 2D and 3D gantries.
An unbroken cover strip conceals the inner workings and therefore provides protection from soiling. The spindle is low-maintenance and features lifetime lubrication.
These plug-and-play solutions can be connected to item Motors in 40 mm and 60 mm sizes without the need for additional machining. Drive Set KGT 6 60 universal is available for use with other drives.
The whole selection and design process can be completed in next to no time when using item MotionDesigner®. The software maps out the entire system to suit your transport task. The Linear Unit is supplied as a ready-to-install solution in a custom length.
Drive Set 6 60 D30/D12 SE 60
0.0.692.55

Accessoires / Service

Drive Set 6 60 D30/D12 SE 40
Delivery unit
1 set
Article-No.
0.0.692.53
Drive Set 6 60 D30/D12
Delivery unit
1 set
Article-No.
0.0.704.53
item MotionDesigner®
Delivery unit
Article-No.
0.0.677.79

Downloads

Assembly instruction(7 MB)
Drive Set 6 60 D30/D12 SE 60
0.0.692.55

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031190
eCl@ss 4.0
23031101
eCl@ss 4.1
23031101
eCl@ss 5.0
23031190
eCl@ss 5.1
23031190
eCl@ss 6.0.1
23031190
eCl@ss 7.1
23031190
eCl@ss 8.0
23031190
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090