Telescope Connecting Plate 8 80x40
0.0.694.43

Telescope Connecting Plate 8 80x40

0.0.694.43

View CAD-Data Assign to comparison list Compare products https://ee-product.item24.com/en/directlink/pro/69443
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Telescope Connecting Plate 8 80x40
0.0.694.43

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 201 g
ESD
ESD-safe = No
Telescope Connecting Plate 8 80x40
0.0.694.43

Details

Telescope Conn. Plate 8 80x40, die-cast zinc, white alum.
4 Cap Screws DIN 7500-M5x20, St, bright zinc-plated
Telescope 8 80x40 is a heavy-duty strut of adjustable length. It is particularly suitable for adjusting the height or inclination of equipment. The adjustable plain bearings and extended support width also enable this telescope to be used for constructing length-adjustable table legs.
Telescope Profile 8 80x40 supports and guides the inside profile. The outer profile can be connected directly to a profile groove via its end face or using fastening elements (e.g. Hinge 8 80x40, heavy duty).
Telescope Inner Profile 8 80x40 mounted in a sliding bearing is either secured with Telescope Securing Set 8 80x40 at the desired height or is located via predrilled holes using Telescope Locking Plunger 8 80x40.
Telescope Connection Set 8 80x40 contains all components required for connecting Telescope Profile 8 80x40 and for constructing a telescope:
a = Telescope Connecting Plate 8 80x40
b = Telescope Cap 8 80x40
c = Telescope Sliding Cap 8 80x40
Telescope Connecting Plate 8 80x40 is screwed to the Telescope Profile and offers various possibilities for fastening to a connecting structure.
Telescope Connecting Plate 8 80x40 offers various possibilities for attaching the inside profile to a connecting structure. It is used for screw connection with Line 8 components or other parts. Suitable through holes and countersinks are provided in the Connecting Plate for this purpose.
Function of the holes in the Telescope Connecting Plate:
d = Securing to Telescope Profile 8 80x40 using screws M6x22
e = Securing to Telescope Inner Profile 8 80x40 using screws DIN 7500-M5x20
f = Through hole ⌀ 6.3 for adapting other products to the Telescope Inner Profile 8 80x40
g = Through hole ⌀ 8.5 for adapting other products to the Telescope Profile 8 80x40 by press-fitting an M8 nut
Telescope Connecting Plate 8 80x40
0.0.694.43

Accessoires / Service

Telescope Profile 8 80x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.608.49
Telescope Inner Profile 8 80x40, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.608.50
Telescope Connection Set 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.57
Telescope Securing Set 8 80x40
Delivery unit
1 set
Article-No.
0.0.608.48
Telescope Locking Plunger 8 80x40
Delivery unit
1 set
Article-No.
0.0.609.73
Telescope Connecting Plate 8 80x40
0.0.694.43

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
79070000